Model
-- Pick an Option --
KK2S-M5M (Body Size M5, Port Size M5 X 0.8, Male Thread, w/o Sealant)
KK2S-01MS (Body Size M5, Port Size (R, Rc(PT)1/8), Male Thread, with Sealant)
KK3S-01MS (Body Size 1/8, Port Size (R, Rc(PT)1/8), Male Thread, with Sealant)
KK3S-02MS (Body Size 1/8, Port Size (R, Rc(PT)1/4) Male Thread, with Sealant)
KK3S-03MS (Body Size 1/8, Port Size (R,Rc(PT) 3/8) Male Thread, with Sealant)
KK4S-01MS (Body Size 1/4, Port Size (R, Rc(PT)1/8), Male Thread, with Sealant)
KK4S-02MS (Body Size 1/4, Port Size (R, Rc(PT)1/4) Male Thread, with Sealant)
KK4S-03MS (Body Size 1/4, Port Size (R,Rc(PT) 3/8) Male Thread, with Sealant)
KK4S-04MS (Body Size 1/4, Port Size (R, Rc(PT) 1/2 or Ø4 Tube), Male Thread, with Sealant)
KK6S-03MS (Body Size 1/2, Port Size (R,Rc(PT) 3/8) Male Thread, with Sealant)
KK6S-04MS (Body Size 1/2, Port Size (R, Rc(PT) 1/2 or Ø4 Tube), Male Thread, with Sealant)
KK6S-06MS (Body Size 1/2, Port Size (R,Rc(PT) 3/4 or Ø6 Tube), Male Thread, with Sealant)
KK2S-M5F (Body Size M5, Port Size M5 X 0.8, Female Thread, w/o Sealant)
KK3S-01F (Body Size 1/8, Port Size (R, Rc(PT)1/8), Female Thread, w/o Sealant)
KK3S-02F (Body Size 1/8, Port Size (R, Rc(PT)1/4) Female Thread, w/o Sealant)
KK3S-03F (Body Size 1/8, Port Size (R,Rc(PT) 3/8) Female Thread, w/o Sealant)
KK4S-02F (Body Size 1/4, Port Size (R, Rc(PT)1/4) Female Thread, w/o Sealant)
KK4S-03F (Body Size 1/4, Port Size (R,Rc(PT) 3/8) Female Thread, w/o Sealant)
KK6S-03F (Body Size 1/2, Port Size (R,Rc(PT) 3/8) Female Thread, w/o Sealant)
KK6S-04F (Body Size 1/2, Port Size (R, Rc(PT) 1/2 or Ø4 Tube), Female Thread, w/o Sealant)
KK3S-50N (Body Size 1/8, Port Size (I.D./O.D. 5/8), Nut Fitting, w/o Sealant)
KK3S-60N (Body Size 1/8, Port Size (I.D./O.D. 6/9), Nut Fitting, w/o Sealant)
KK3S-65N (Body Size 1/8, Port Size (I.D./O.D. 6.5/10), Nut Fitting, w/o Sealant)
KK4S-50N (Body Size 1/4, Port Size (I.D./O.D. 5/8), Nut Fitting, w/o Sealant)
KK4S-60N (Body Size 1/4, Port Size (I.D./O.D. 6.5/10), Nut Fitting, w/o Sealant)
KK4S-65N (Body Size 1/4, Port Size (I.D./O.D. 6.5/10), Nut Fitting, w/o Sealant)
KK4S-80N (Body Size 1/4, Port Size (I.D./O.D. 8/12), Nut Fitting, w/o Sealant)
KK4S-85N (Body Size 1/4, Port Size (I.D./O.D. 8.5/12.5), Nut Fitting, w/o Sealant)
KK6S-80N (Body Size 1/2, Port Size (I.D./O.D. 8/12), Nut Fitting, w/o Sealant)
KK6S-85N (Body Size 1/2, Port Size (I.D./O.D. 8.5/12.5), Nut Fitting, w/o Sealant)
KK6S-110N (Body Size 1/2, Port Size (I.D./O.D. 11/16), Nut Fitting, w/o Sealant)
KK2S-23H (Body Size M5, Port Size (Ø3.2 Tube), Straight w/One-touch Fitting, w/o Sealant)
KK2S-04H (Body Size M5, Port Size (R, Rc(PT) 1/2 or Ø4 Tube), Straight w/One-touch Fitting, w/o Sealant)
KK2S-06H (Body Size M5, Port Size (R,Rc(PT) 3/4 or Ø6 Tube), Straight w/One-touch Fitting, w/o Sealant)
KK3S-04H (Body Size 1/8, Port Size (R, Rc(PT) 1/2 or Ø4 Tube), Straight w/One-touch Fitting, w/o Sealant)
KK3S-06H (Body Size 1/8, Port Size (R,Rc(PT) 3/4 or Ø6 Tube), Straight w/One-touch Fitting, w/o Sealant)
KK3S-08H (Body Size 1/8, Port Size (Ø8 Tube), Straight w/One-touch Fitting, w/o Sealant)
KK3S-10H (Body Size 1/8, Port Size (Ø10 Tube), Straight w/One-touch Fitting, w/o Sealant)
KK4S-06H (Body Size 1/4, Port Size (R,Rc(PT) 3/4 or Ø6 Tube), Straight w/One-touch Fitting, w/o Sealant)
KK4S-08H (Body Size 1/4, Port Size (Ø8 Tube), Straight w/One-touch Fitting, w/o Sealant)
KK4S-10H (Body Size 1/4, Port Size (Ø10 Tube), Straight w/One-touch Fitting, w/o Sealant)
KK4S-12H (Body Size 1/4, Port Size (Ø12 Tube), Straight w/One-touch Fitting, w/o Sealant)
KK6S-12H (Body Size 1/2, Port Size (Ø12 Tube), Straight w/One-touch Fitting, w/o Sealant)
KK6S-16H (Body Size 1/2, Port Size (Ø16 Tube), Straight w/One-touch Fitting, w/o Sealant)
KK2S-23L (Body Size M5, Port Size (Ø3.2 Tube), Elbow w/One-touch Fitting, w/o Sealant)
KK2S-04L (Body Size M5, Port Size (R, Rc(PT) 1/2 or Ø4 Tube), Elbow w/One-touch Fitting, w/o Sealant)
KK2S-06L (Body Size M5, Port Size (R,Rc(PT) 3/4 or Ø6 Tube), Elbow w/One-touch Fitting, w/o Sealant)
KK3S-04L (Body Size 1/8, Port Size (R, Rc(PT) 1/2 or Ø4 Tube), Elbow w/One-touch Fitting, w/o Sealant)
KK3S-06L (Body Size 1/8, Port Size (R,Rc(PT) 3/4 or Ø6 Tube), Elbow w/One-touch Fitting, w/o Sealant)
KK3S-08L (Body Size 1/8, Port Size (Ø8 Tube), Elbow w/One-touch Fitting, w/o Sealant)
KK3S-10L (Body Size 1/8, Port Size (Ø10 Tube), Elbow w/One-touch Fitting, w/o Sealant)
KK4S-06L (Body Size 1/4, Port Size (R,Rc(PT) 3/4 or Ø6 Tube), Elbow w/One-touch Fitting, w/o Sealant)
KK4S-08L (Body Size 1/4, Port Size (Ø8 Tube), Elbow w/One-touch Fitting, w/o Sealant)
KK4S-10L (Body Size 1/4, Port Size (Ø10 Tube), Elbow w/One-touch Fitting, w/o Sealant)
KK4S-12L (Body Size 1/4, Port Size (Ø12 Tube), Elbow w/One-touch Fitting, w/o Sealant)
KK6S-12L (Body Size 1/2, Port Size (Ø12 Tube), Elbow w/One-touch Fitting, w/o Sealant)
KK6S-16L (Body Size 1/2, Port Size (Ø16 Tube), Elbow w/One-touch Fitting, w/o Sealant)
KK2S-23E (Body Size M5, Port Size (Ø3.2 Tube), Bulkhead w/One-touch Fitting, w/o Sealant)
KK2S-04E (Body Size M5, Port Size (R, Rc(PT) 1/2 or Ø4 Tube), Bulkhead w/One-touch Fitting, w/o Sealant)
KK2S-06E (Body Size M5, Port Size (R,Rc(PT) 3/4 or Ø6 Tube), Bulkhead w/One-touch Fitting, w/o Sealant)
KK3S-04E (Body Size 1/8, Port Size (R, Rc(PT) 1/2 or Ø4 Tube), Bulkhead w/One-touch Fitting, w/o Sealant)
KK3S-06E (Body Size 1/8, Port Size (R,Rc(PT) 3/4 or Ø6 Tube), Bulkhead w/One-touch Fitting, w/o Sealant)
KK3S-08E (Body Size 1/8, Port Size (Ø8 Tube), Bulkhead w/One-touch Fitting, w/o Sealant)
KK3S-10E (Body Size 1/8, Port Size (Ø10 Tube), Bulkhead w/One-touch Fitting, w/o Sealant)
KK4S-06E (Body Size 1/4, Port Size (R,Rc(PT) 3/4 or Ø6 Tube), Bulkhead w/One-touch Fitting, w/o Sealant)
KK4S-08E (Body Size 1/4, Port Size (Ø8 Tube), Bulkhead w/One-touch Fitting, w/o Sealant)
KK4S-10E (Body Size 1/4, Port Size (Ø10 Tube), Bulkhead w/One-touch Fitting, w/o Sealant)
KK4S-12E (Body Size 1/4, Port Size (Ø12 Tube), Bulkhead w/One-touch Fitting, w/o Sealant)
KK6S-12E (Body Size 1/2, Port Size (Ø12 Tube), Bulkhead w/One-touch Fitting, w/o Sealant)
KK6S-16E (Body Size 1/2, Port Size (Ø16 Tube), Bulkhead w/One-touch Fitting, w/o Sealant)