Product selection
×

Go to details
Part number

My account

×

SMC SISTEMA library

Get information on safety related parameters for our products

SISTEMA is a safety integrity software tool for the evaluation of machine applications provided by the IFA (Institute for Occupational Safety and Health of the German Social Accident Insurance). This free of charge software wil help you calculating your safety function. More information can be found on the DGUV website.

SMC provides you SISTEMA libraries (Version 2) with safety related parameters for SMC products as download.

SISTEMA library file

Included languages: EN, FR, IT, ES, DE
File type: ZIP
File size: 0,387 MB
Last update: 2025-05-30

The library will be supported for Sistema version 2 until 31.12.2025. After this date, product changes will only be considered in Sistema version 3. .

Showing 21 to 30 of 92 entries
Display 10 | 20 | 50 | 100
Models Description Instruction Manual Declaration of conformity Reliability Data
(B10 / B10d)
Drawings
IR1000/2000/3000-A Precision Regulator
IR1200/2200/3200-A Regulator
IRV Vacuum Regulator
JSX Direct Operated 2 Port Solenoid Valve
JSY 5 Port Solenoid Valve
JSY#100-X350 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · JSY-X350
JSY#100R-X360 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · JSY-X360
JSY#200-X25 5 Port Solenoid Valve Plug-in Type with Detent · JSY-X25
JXC9F (Safety manual and DoC) Step Motor Controller with STO sub-function with EtherNet/IP™
JXC9F (Standard manual) Step Motor Controller with STO sub-function with EtherNet/IP™

Please note that some SMC SISTEMA files may be in processing at this time. If you can’t find the product you are looking for in the list above, please contact your local SMC sales representative for more information.