Product selection
×

Go to details
Part number

My account

×

SMC SISTEMA library

Get information on safety related parameters for our products

SISTEMA is a safety integrity software tool for the evaluation of machine applications provided by the IFA (Institute for Occupational Safety and Health of the German Social Accident Insurance). This free of charge software wil help you calculating your safety function. More information can be found on the DGUV website.

SMC provides you SISTEMA libraries (Version 2) with safety related parameters for SMC products as download.

SISTEMA library file

Included languages: EN
File type: ZIP
File size: 0,267 MB
Last update: 2026-04-29

. .

Showing 1 to 1 of 1 entries
Display 10 | 20 | 50 | 100
Models Description Instruction Manual Declaration of conformity Reliability Data
(B10 / B10d)
Drawings
AKB Bushing Type Check Valve
AKH Check Valve with One-Touch Fitting
AKP Pilot Check Valve Compact Type
AQ#40F Quick Exhaust Valve with one touch fitting
AR-A Regulator
AR-B Regulator
AR-D Regulator
AS#000E Speed Controller with Residual Pressure Release Valve
AS-X785 Pilot Check Valve: Metal Body Type
ASN2 Metering Valve with Silencer
ASP Speed Controller with Pilot Check Valve
ASP (New) Speed Controllers with Pilot Check Valve
ASP-X352 Speed Control Valve with Manual Override Pilot Check Valve
AV(A)-A(-X2006) Soft Start-up Valve
C(P)96N-X3075 Cylinder with Brake/Lock
DXT1215 High Speed Pilot Operated 5 Port Solenoid Valve
EVSA7-6/8/10 5 port Air Operated Valve
EX245-FPS# Fieldbus system for input/output with PROFIsafe
EX245/VP/VG Residual Pressure Relief Valve Operation with EX245-FPSx PROFIsafe SI unit
EX260-FPS1 Compact fieldbus system for output with PROFIsafe
EX260-FSE1 SI Unit for Functional Safety over EtherCAT® (FSoE)
EX600-FVC1/2 Safety I/O module for CIP safety over EtherNet/IP
HF1B-VHS-D 3 Port Pressure Relief Valve with Locking Holes
IR1000/2000/3000-A Precision Regulator
IR1200/2200/3200-A Regulator
IRV Vacuum Regulator
JSX Direct Operated 2 Port Solenoid Valve
JSY 5 Port Solenoid Valve
JSY#100-X350 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · JSY-X350
JSY#100R-X360 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · JSY-X360
JSY#200-X25 5 Port Solenoid Valve Plug-in Type with Detent · JSY-X25
JSY-H  5-Port Clean Design Solenoid Valve  
JSY51M-250P-1# Self-monitoring safe exhaust valve
JXC9F (Safety manual and DoC) Step Motor Controller with STO sub-function with EtherNet/IP™
JXC9F (Standard manual) Step Motor Controller with STO sub-function with EtherNet/IP™
JXC9F (Supplementary manual) Step Motor Controller with STO sub-function with EtherNet/IP™
JXCEF (Safety manual and DoC) Step Motor Controller with STO sub-function with EtherCAT
JXCEF (Standard manual) Step Motor Controller with STO sub-function with EtherCAT
JXCEF (Supplementary manual) Step Motor Controller with STO sub-function with EtherCAT
JXCLF (Safety manual and DoC) Step Motor Controller with STO sub-function with IO-Link
JXCLF (Standard manual) Step Motor Controller with STO sub-function with IO-Link
JXCLF (Supplementary manual) Step Motor Controller with STO sub-function with IO-Link
JXCPF (Safety manual and DoC) Step Motor Controller with STO sub-function with PROFINET
JXCPF (Standard manual) Step Motor Controller with STO sub-function with PROFINET
JXCPF (Supplementary manual) Step Motor Controller with STO sub-function with PROFINET
KE Residual Pressure Release Valve with One-touch fitting
LECSB-T AC Servo Motor Driver with STO
LECSS-T AC Servo Motor Driver with STO
LVA/LVC High Purity Chemical Liquid Valve
LVQ Air Operated High Purity Chemical Liquid Valve
MWB-UT-X3075 Cylinder Brake/Lock Unit
MWB-X3075 Cylinder with Brake/Lock
SGC(A) Coolant Valve
SGH(A) High Pressure Coolant Valve
SJ1000_2000_3000 4 Port Solenoid Valve Cassette Type Manifold
SY##20/40/60 (standard SY) 5 port Solenoid Valve
SY#0M-60-1A Double Check Spacer Assembly with Residual Pressure Release Valve Plug-in Type
SY(3,5,7)(A,B,C)(0,3)0-X350 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · SY-X350
SY(3,5,7)1(0,3)0-X350 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · SY-X350
SY(3,5,7)1(0,3)0R-X360 5 Port External Pilot Solenoid Valve Plug-in Type with Spring Return Spool · SY-X360
SY3(A,B,C)(0,3)0R-X323 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · SY-X323
SY300/500 3 Port Solenoid Valve
SY3000-X310 5 Port Solenoid Valve Plug-in Type with Pressure Detection Option · SY-X310
SY3000/5000/7000 5 Port Solenoid Valve Plug-in Type
SY31(0,3)1-X350 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · SY-X350
SY3200-X25 5 Port Solenoid Valve Plug-in Type with Detent · SY-X25
SY5(A,B,C)-X67 3 Port Valve with Spring Return Spool · SY-X67
SY5000-X310 5 Port Solenoid Valve Plug-in Type with Pressure Detection Option · SY-X310
SY5100-X30/X31 5 Port Solenoid Valve Plug-in Type with Spool Detection · SY-X30/X31
SY5100-X32/33 5 Port Solenoid Valve Plug-in Type with Spool Detection and External Pilot Control · SY-X32/X33
SY5100-X74 5 Port Solenoid Valve Plug-in Type with Spring Return Spool and M8 Connector for Pilot Valve with External Pilot Pressure control · SY-X74
SY5200-X25 5 Port Solenoid Valve Plug-in Type with Detent · SY-X25
SY7(A,B,C)(0,3)0R-X323 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · SY-X323
SY7200-X25 5 Port Solenoid Valve Plug-in Type with Detent · SY-X25
SYA 5 Port Air Operated Valve
V114 3 Port Solenoid Valve  
VFA 5 Port Air Operated Valve
VG342-X87 Monitored Valve for Use in Safety Related Systems
VHK#A Finger Valve
VHS-A/-B Pressure Relief 3 Port Valve with Locking Holes (Single/Double Action)
VHS-D 3 Port Pressure Relief Valve with Locking Holes
VM-X207A 2/3 Port Manual Locking Mechanical Valve
VM100-A/VM200-A 2/3 Port Mechanical Valve
VM1000 Micro Mechanical Valve
VM100F 2/3 Port Mechanical Valve with One-touch Fitting
VM430 3 Port Mechanical Valve
VNA 2 Port Valve for Compressed Air and Airhydro Circuit Control
VNB 2 Port Process Valve External Solenoid or Air operated
VNB-X700 Air Operated Process Valve
VNB-X717 Air Operated Process Valve (universal porting)
VP300/500/700 3 Port solenoid valve
VP346E_546E_746E_946E Modular Type 3-Port Solenoid Valve Residual Pressure Relief Type
VP500-700-X555 Residual pressure relief valve with direct monitoring and soft start function
VP500-700-X585 Residual pressure relief valve with direct monitoring and soft start function (1 MPa)
VP500/700-X536/X538 Monitored Dump Valve for Use in Safety Related Systems
VP546/746 Residual Pressure Release Valve for use in Safety Related Systems
VPA 3 Port Air Operated Valve
VPA-X665 3 Port Air Operated Valve
VPX406 Safety Exhaust Valve
VPX406_ Safety Exhaust Valve TUV Certificate

Please note that some SMC SISTEMA files may be in processing at this time. If you can’t find the product you are looking for in the list above, please contact your local SMC sales representative for more information.