Выбранная продукция
×

Артикул

×

Каталог продукции

Овальные

Built for versatility

  • Secure handling for various surfaces – Wide range of pad materials and shapes available
  • Easy integration into any system – Multiple mounting options for diverse applications
  • Versatile use across industries – Compatible with a variety of workpieces and conditions
  • Extend the life of your vacuum pad – FS61 (Fluoro-based rubber) provides excellent wear resistance

И многое другое

  • Pad sizes: From 2 x 4 to 50 x 100
  • Available materials:
    • NBR (Nitrile rubber)
    • Silicone rubber
    • Urethane rubber
    • FKM (Fluoro rubber)
    • Conductive NBR
    • Conductive silicone rubber
    • FS61 (Fluoro-based rubber)
  • Working temperature range:
    • NBR: 0 to 120 ºC
    • FS61 (Fluoro-based rubber): 0 to 200 ºC
    • Silicone rubber: -30 to 200 ºC
    • Urethane rubber: 0 to 60 ºC
    • Fluoro rubber: 0 to 250 ºC
    • Conductive rubber: 0 to 100 ºC
    • Conductive silicone rubber: -10 to 200 ºC

Шаг 1

Выберите нужное исполнение

Чтобы изменить выбор, пожалуйста, сбросьте фильтры