Product selection
×

Go to details
Part number

My account

×

Product catalogue

High Pressure Electro-pneumatic Regulator - ITVX

Accurate high pressure control for diverse gases

  • Control your high-pressure applications - Set pressure of up to 3.0 MPa
  • Boost your control with different gases - Compatible with Ar, N2, CO2 and Air
  • Bet on a precise control - Repeatability of ±0.5 % F.S. or less.

And much more

  • Maximum supply pressure 5.0 MPa
  • Power consumption: 3 W or less
  • Maximum flow rate: up to 3000 l/min
  • Integrated LED display.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection