Product selection
×

Go to details
Part number

My account

×

IZG10, Ionizer Gun | SMC Europe

Product catalogue

IZG10, Ionizer Gun

IZG10, Ionizer Gun
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • High-frequency AC type
  • Offset voltage: ±10V
  • Rapid neutralisation: 0.3 s
  • Weight: 200 g
  • OSHA1910.242b compliant (bypass nozzle option).
 
One-touch fitting
AC Adapter, Power Supply Cable
Nozzle Type

Related Products