Product selection
×

Go to details
Part number

My account

×

LEJS, Ball Screw Drive (AC Servo Motor, 750W)

Product catalogue

LEJS, Ball Screw Drive (AC Servo Motor, 750W)

LEJS, Ball Screw Drive (AC Servo Motor, 750W)
This picture might not correspond with your chosen configuration.
Click on the 3D preview icon below to view your exact selection.
  • High-precision and high-rigidity with a double axis linear guide construction.
  • Compactness with low profile and low centre of gravity.
  • Max. work load: 400 kg (horizontal).
  • Max. stroke: 1500 mm.
  • Max. speed: 2300 mm/s.

 
Motor Type
Lead Screw
Stroke
Motor Option
Actuator Cable type
Actuator Cable Length
Driver Type
I/O Cable Length

Related Products