Product selection
×

Go to details
Part number

My account

×

Product catalogue

C(D)Q2*R, Compact Cylinder, Double Acting, Single Rod, Water Resistant w/Auto Switch Mounting Groove

  • Double acting, single rod, compact, water resistant cylinder
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
  • Standard stroke range (mm): 5 to 100
  • Port threads: M (12 to 25 bore); Rc, NPT or G (32 to 100 bore)
  • Can mount small auto switches on 4 surfaces.

Configure your product

 
Magnet
Mounting
Bore Size
Port Thread Type
Water Resistant Seal
Stroke
  []
Body Option
Auto Switch Groove
Auto Switch
Lead Wire or Prewired Connector
Number