Product selection
×

Go to details
Part number

My account

×

Product catalogue

IP5000, Pneumatic-Pneumatic Positioner, Lever Type

  • Sensitivity: Within ±0.1 % F.S (single action)
  • Repeatability: Within ±0.5 % F.S
  • Ambient and fluid temperatures: -20 to 80 °C
  • Option: high temperature (100 °C)
  • Pneumatic input: 0.02 to 0.1 MPa.