Product selection
×

Go to details
Part number

My account

×

2/3 Port Valve Selector

Select the valve that fits your needs

Do you want to avoid spending too much time looking at numerous catalogues and their specifications?

If the answer is yes, we have what you're looking for. Our valve selector offers you the solution that best suits your needs in a very simple way.

In this selector we offer you different options to achieve whatever you want, you can make your selection by series, by product specifications or by different topics among which are industries, systems, or by some special features including energy savings, fast response and low leakage.

Simple to use to make choosing easier for you.

Find your solution

Software technical details: 2/3 Port Valve Selector

Do you need information on SMC´s 2/3 Port Valves?

Visit our online product catalogue and discover our comprehensive range of 2/3 port valves that adapt to you.

  • Series Included

  • Precautions

  • Systems requirements

Series Included

JSXFA:Pulse Valve (Valve for Dust Collector)
LVM:Compact Direct Operated 2/3 Port Solenoid Valve for Chemical Liquids
LVMK:Direct Operated 2/3 Port Isolated Valve
SGC:Coolant Valve
SGH:High Pressure Coolant Valve
SX10:High Speed 2 Port Valve
VCH:5.0 MPa Pilot Operated 2/3 Port Solenoid Valve
VDW:Compact Direct Operated 2 Port Solenoid Valve
VDW-XF:Compact/Lightweight 2 Port Solenoid Valve for Water and Air
VNA:Process Valve/2 Port Valve for Compressed Air and Air-hydro Circuit Control
VNB:Process Valve/2 Port Valve for Fluid Control
VND:Steam Valve/2 Port Valve (2 Way Valve) for Steam
VQ:Pilot Operated 2 Port Solenoid Valve for Dry Air
VX2:Direct Operated 2 Port Solenoid Valve
VX3:Direct Operated 3 Port Solenoid Valve
VXA:Direct Air Operated 2 Port Valve
VXA3:Direct Air Operated 3 Port Valve
VXB:Angle Seat Valve/Air Operated Type
VXD:Pilot Operated 2 Port Solenoid Valve
VXE:Energy Saving Type 2 Port Solenoid Valve
VXF:2 Port Solenoid Valve For Dust Collector
VXFA:2 Port Air Operated Valve For Dust Collector
VXH:Diaphragm Type Pilot Operated 2 Port Solenoid Valve for High Pressure
VXK:2 Port Solenoid Valve with Built-in Y-strainer
VXS:Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve
VXZ:Zero Differential Pressure Type/Pilot Operated 2 Port Solenoid Valve

Precautions

  • The sizing and calculation results obtained from this Software can differ from those obtained using actual equipment.
  • SMC is not responsible for any damage incurred in the use of this Software.
  • This Software and the equipment contained in it are subject to change without prior notice.
  • SMC does not warrant the quality with this Software including any of the accuracy of the sizing and calculation results obtained from this Software.
  • When using any equipment contained in this Software, please read the "Safety Instructions", "Precautions", "Specific Product Precautions" and "Specifications" described in the manual for the equipment.

Systems requirements

  • Google Chrome 90.0 or higher versions
  • Microsoft Edge 91 or higher versions
  • Safari 14.0 or higher versions
  • Mozilla Firefox 89.0 or higher versions.