Explore our collection of pneumatic tubes, fittings, flow control equipment, and check valves, meticulously designed to meet your needs, ensuring peak performance and flexibility.
Consult our guide below to find the ideal product tailored to your specific requirements.
Pneumatic fittings
Pneumatic fittings are pivotal components within pneumatic systems, impacting their durability, efficiency, and safety.
SMC provides an extensive range customized for various applications, addressing the unique needs of each system.
In our catalogue, you will find:
Simple connectors
Ideal for scenarios where frequent connecting and disconnecting is not required, our connectors, made from a variety of materials, are suitable for a broad spectrum of pneumatic applications.
These range from general use to specialised applications, including those needing resistance to high temperatures, corrosion, and static discharge.
Manifold fittings
Perfect for swiftly and space-efficiently linking multiple pneumatic tubes, our collection of manifold fittings can be classified into:
- Instant connection
- Modular
- Rotary
Quick couplers
Designed for fast attachment and detachment of pneumatic components, our quick couplers are commonly utilised in the industrial maintenance sector.
Selecting Pneumatic Fittings
Choosing the right pneumatic fitting for your application entails considering several factors, such as:
- Pneumatic system connection requires:
- Single connection
- Multiple connections
- Quick-coupling
- Requirements for application:
- General purpose
- Corrosion resistance
- Weather resistance
- FDA compliance
- Antistatic
- Clean room
- Rotary applications
- Fitting material: The selection of fitting material will be determined by the particular application.
- Brass
- Nickel-plated brass
- Environments prone to corrosion
- For various specific environments, including clean rooms or applications with electrostatic charge, among others.
- Threaded
- Tube-tube
- Adapters
- Shape
- Stright
- Elbow
- Other shapes: T-shaped, Y-shaped,...
- Thread size and/or tube diameter: Multiple options available depending on the thread size of pneumatic fittings and/or the tube diameter.
For a comprehensive selection customised to your requirements, browse through our fittings organised by functionality to discover the best solution.
Flow control equipment
Discover SMC's wide array of flow control equipment, carefully designed to manage airflow within your cylinders and personalized to match the specific requirements of your application. Our selection comprises:
- Elbow, universal, or in-line configurations.
- Different adjustment choices: from push-lock, manual, and flat head screwdriver-operated to tamper-proof.
- Immediate tubing connection or threaded port options.
- Flow rate monitoring via an indicator window.
- Featuring special attributes such as:
- Air-conserving designs to reduce air consumption.
- Built-in pilot check valve to prevent leaks.
- Stainless steel variants suitable for tasks without copper.
- Speed exhaust controller for rapid cylinder operations.
- Adjustment options for precise control at low speeds.
- Models equipped with residual pressure discharge to release air from cylinders.
- Low particulate emission versions ideal for clean room environments.
Pneumatic tubes
SMC offers a variety of flexible tubes to fulfill diverse needs, including general air applications, chemical resistance, food safety, static control, durability, and fire resistance.
Choose from a broad selection of materials, including popular options such as polyurethane and nylon, as well as advanced choices like super PFA, PTFE, and more.
Selecting Pneumatic Tubes
When selecting pneumatic tubing, certain criteria need to be taken into account, including:
- Requirements of the application
- General use
- Resistance to corrosion
- Resistance to wear
- Compatibility with food
- Anti-static features
- Suitability for clean rooms
- Resistance to chemicals
- Ability to remove moisture
- Outer diameter (O.D.) and inner diameter (I.D.) of tubing
- Compatibility with fluids
- Color of tubing
If you are keen on a guided selection process to find the optimal product for your needs, be sure to check out our tubing selection guide.
You will receive support every step of the way, from beginning to end.
Check valves
For temporary pauses in your pneumatic lines, consider our selection of check valves.
Alongside conventional models, we offer piloted, high-flow, high-pressure, metal-bodied, and state detection options.
Peruse our extensive catalogue of fittings and tubing to find the ideal check valve for your needs.
Uncertain about the best tubing and fittings for your setup? Reach out to our experts for personalised guidance in either Finnish or English.