Fittings, Tubing and pneumatic connectors by SMC
Explore our comprehensive range of pneumatic fittings, pneumatic tubes, flow control products, pneumatic check valves, and manifolds, designed to provide tailored solutions that ensure peak performance and flexibility.
Check our guide to select the perfect product for your specific application.
Pneumatic Fittings
Fittings are essential components in a pneumatic system, directly impacting durability, performance, and safety. SMC offers a vast selection of fittings adaptable to various applications, depending on the system’s requirements.
Our catalogue includes:
Simple Fittings
Ideal for applications where frequent connections and disconnections are not required. Our fittings are made from high-quality materials, suitable for general and specialized applications such as corrosion-resistant, high-temperature, and antistatic environments.
Pneumatic Manifolds
Designed for quick and compact connections of multiple tubes. Our manifold range includes:
- Instant connection for quick industrial setups.
- Modular manifold solutions for adaptable connections.
- Rotary manifold designs for dynamic applications.
Quick S Couplers
Our quick connect and release couplings ensure fast and reliable pneumatic component connections, widely used in industrial maintenance and automation.
How to choose Pneumatic Fittings?
Factors to consider when selecting the right pneumatic fitting:
- Connection requirements of pneumatic system:
- Simple connection
- Multiple connection
- Quick-coupling
- Application requirements
- General purpose
- Corrosion resistance
- Weather resistance
- FDA compliance
- Antistatic
- Clean room
- Rotary applications
- Material of the fitting: (the material of the fitting will be determined depending on the application)
- General purpose
- Brass
- Nickel-plated brass
- Corrosive environments:
- For other specific environments: Such as clean rooms or applications with electrostatic charge, among others
- Connection type
- Threaded
- Tube-tube
- Adapters
- Shape
- Straight
- Elbow
- Other shapes: T-shaped, Y-shaped, etc.
- Thread size and/or tube diameter: there are different types depending on the thread size of the pneumatic fittings and/or the tube diameter.
For a detailed selection, check our navigation by functionality to find the best pneumatic fittings for your needs.
Flow Control Products
Explore SMC's extensive range of flow control equipment, specifically designed to regulate airflow in pneumatic systems and optimize cylinder performance. Our portfolio includes:
- Elbow, universal, and in-line types.
- Various adjustment options: push-lock, manual, flathead screwdriver, and tamper-proof designs.
- Choice of instant tubing connection or threaded port.
- Flow rate easily monitored through an indicator window.
- Special features include:
- Air-saving designs to reduce consumption.
- Integrated pilot check valve to prevent leakage.
- Stainless steel versions for copper-free applications.
- Speed exhaust controller for fast cylinder operation.
- Fine-tuned low-speed models.
- Residual pressure discharge type for efficient cylinder venting.
- Low-particle emission variants suitable for cleanroom environments.
Pneumatic Tubes
SMC provides a wide range of flexible pneumatic tubing solutions tailored to various industrial applications, including general air use, chemical and heat resistance, food safety, static control, abrasion resistance. Available in a variety of materials, from commonly used polyurethane and nylon to high-performance options like Teflon tubing, PFA, PTFE tubes, and more.
How to choose Pneumatic Tubes?
When choosing pneumatic tubing, several key factors should be considered, including:
- Application requirements:
- General use
- Corrosion resistance
- Abrasion resistance
- Food compatibility
- Antistatic
- Clean room
- Chemical resistance
- Moisture removal
- Tubing O.D. (outside diameter) and I.D. (inside diameter)
- Applicable fluids
- Tube colour
For a guided selection to find the ideal product for your needs, explore our tubing navigation by functionality, where you'll receive step-by-step assistance throughout the selection process.
Check Valves
Ensure controlled airflow in your pneumatic lines with our range of check valves. In addition to standard models, we offer piloted versions, high-flow and high-pressure options, durable metal-bodied designs, and models with state detection.
Explore our comprehensive fitting and tubing catalogue to find the check valve that best suits your application.
Not sure which tubing and fittings are right for your system? Contact our experts for personalized guidance.