Product selection
×

Go to details
Part number

My account

×

Product catalogue

Soft Start-up Valve - AV-A

Smooth in your consumption

  • Prevent accidents caused by uncontrolled movements or inadvertent air supply problems - Soft start-up function and optional lockout mechanism
  • Connect it to your FRL unit - Modular connection type
  • Lower your consumption - Very reduced power consumption: 0.35 W
  • Prevent air leakage - No air flow when the main valve is switched.

And much more

  • Flow rate up to 2433 l/min (ANR)
  • Optional built-in silencer
  • Operating pressure range: 0.2 to 1.0 MPa
  • IP65 enclosure.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Body Size
Thread
Port Size
Option
Rated Voltage
Electrical Entry
Surge Suppressor
Manual Override
Flow Direction/Pressure Unit