Product selection
×

Go to details
Part number

My account

×

Product catalogue

Rotary Actuator Vane Type - CRB

Rotate in unexpected spaces

  • Introduce compactness and lightness in your machine – 115 g and 55.6 mm (size 20); angle adjustment unit and auto switch unit built-in as standard
  • Reduce the machine operating pressure whilst maintaining actuator torque – Double vane construction available with effective torque up to 9.24 N·m (size 40 and 0.6 MPa)
  • Reduce installation, inspection and maintenance time – Piping, wiring and angle adjustment can be performed on the same side
  • Achieve smooth & precise movements even at low speed – Wider low-speed range for rotation (0.5s/90º).

And much more

  • Sizes: 10, 15, 20, 30, 40
  • Rotating angles: 90°, 180°, 270°
  • Single and double vane
  • Adjustable rotation time range: from 0.03 to 0.5 s/90°
  • Torque up to 15.80 Nm
  • Angle adjustment ranges up to 175°.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Shaft Type
Size
Rotating Angle
Vane Type
Auto Switch
Lead Wire or Prewired Connector
Number
Auto Switch Unit