Maximise your cobot’s efficiency in material handling and automation with SMC’s full line of grippers, escapements, and end-of-arm tooling (EOAT). Reliable, adaptab1e, and efficient—our products excel in applications ranging from pick-and-place to advanced assembly.
SMC pneumatic grippers and escapements’ main advantages
For collaborative robots to perform efficiently, high-precision tooling is essential. SMC delivers this through its air grippers, escapements, and EOAT solutions, which provide these key benefits:
- Compact and lightweight designs: Handle higher payloads without compromising efficiency.
- Versatile mounting options: SMC products ensure smooth cobot integration, fully compliant with ISO 9409-1-50-4-M6 standards.
- Energy efficiency: Efficient pneumatic technology lowers air consumption by up to 80%.
- Wide compatibility: Fully compatible with collaborative robots from top manufacturers like Universal Robots, FANUC, and ABB.
- Plug-and-play solutions: Hassle-free setup with minimal servicing needed.
Comprehensive Portfolio of SMC Grippers, Escapements & EOAT
From simple to complex requirements, our broad product range offers the right solution:
Designed for basic pick-and-place, our 2-finger grippers provide reliable and precise handling in diverse use cases.
These grippers support angular motion with flexible, robust handling.
In tasks that demand radial motion, our radial grippers provide both accuracy and reliability.
With three fingers for balanced grip, this gripper is ideal for handling cylindrical shapes securely.
4-Finger Gripper
Built for adaptability, 4-finger grippers manage irregular forms with precision.
Escapement
With exact part separation, SMC’s escapements are designed for effortless automation integration.
With their toggle mechanism, toggle grippers keep the workpiece held in place even when air pressure is lost.
Our magnetic grippers are ideal for applications involving ferromagnetic materials thanks to dependable performance and minimal upkeep.
For flawless rotational tasks, our rotary grippers deliver unmatched precision and consistency.
Practical applications of SMC grippers and EOAT
SMC grippers and EOAT play a vital role in multiple industries, including:
- Robotics / robot industry
- Electronics manufacturing
- Logistics and warehousing
How to choose the right gripper or EOAT for your cobot?
To select the most suitable gripper or EOAT, it’s important to take the following factors into account:
- Gripping force: The required gripping force should be calculated according to the object’s weight and material.
- Motion type: The selection of a gripper should align with the specific motion needed in the application.
- Object shape and size: The gripper type should be selected based on the shape and size of the objects to be handled.
- Environment: The selected gripper should be suitable for the conditions of the work environment, including temperature, humidity, and cleanliness requirements.
- Compatibility: The selected EOAT must align with your cobot’s specifications and integration requirements.
Start configuring your perfect gripper or EOAT solution today with our dedicated tool.
SMC: Your Partner of Choice for Robotics Solutions
For more than 60 years, SMC has led the way in pneumatic and robotic innovations, delivering cost-effective, reliable, and high-performance automation solutions. Our advanced grippers and EOAT combine lightweight design with efficiency and plug-and-play integration. With a dedicated European specialist network and rapid delivery service, SMC is your trusted partner to accelerate robotics projects across industries.
For support in choosing the right gripper or EOAT for your collaborative robot, reach out to our specialists for personalized advice.