TH
Fluoropolymer tubing series TH is available in 4 color variations (translucent, black, red, blue) and 8 size variations. Applicable fittings include high purity fluoropolymer fittings series LQ, One-touch fittings series KQ2, KJ, miniature fittings series M, MS and insert fittings series KF. Applicable applications include food, medical care, semiconductor, automobile and general pneumatic piping.
Fluoropolymer tubing series TH is available in 4 color variations (translucent, black, red, blue) and 8 size variations. Applicable fittings include high pur... Learn more
TL
Series TL high purity fluoropolymer tubing is available as standard in metric sizes of 10m or 20m rolls. The TL series has outstanding corrosion resistance, compatible with chemicals such as acids, bases and ultrapure water.
Series TL high purity fluoropolymer tubing is available as standard in metric sizes of 10m or 20m rolls. The TL series has outstanding corrosion resistance, ... Learn more
TIL
Series TIL high purity fluoropolymer tubing is available as standard in inch sizes of 50' and 100' rolls. The TIL series has outstanding corrosion resistance, compatible with chemicals such as acids, bases and ultrapure water. The TIL series is also compatible with maximum fluid temperatures of up to 200°C.
Series TIL high purity fluoropolymer tubing is available as standard in inch sizes of 50' and 100' rolls. The TIL series has outstanding corrosion resistance... Learn more
TLM
We are pleased to unveil a new advanced flexible, heat and chemical resistant tubing that is chemically compatible with a wide range of fluids and can resist temperatures up to 260°C. The TLM features improved PFA material, which allows use in applications requiring chemical resistance and can withstand fluids that need to be conducted at very high temperatures. It also comes in four different colours ? red, black, blue and translucent ? so customers can set differently coloured tubes in a visual way to help ease the maintenance and calibration works process, which is required periodically. What is more, we have extended the size and length variations so customers can select exactly what they need in 13 metric and 9 inch options. It can also be ordered in seven different lengths from 2 metres straight up to 100 metre rolls. Developed to be combined with our extensive specific Fittings Series, the addition of the TLM tube provides customers with a complete solution for their piping equipment needs in one single step.
We are pleased to unveil a new advanced flexible, heat and chemical resistant tubing that is chemically compatible with a wide range of fluids and can resist te... Learn more
TILM
We are pleased to unveil a new advanced flexible, heat and chemical resistant tubing that is chemically compatible with a wide range of fluids and can resist temperatures up to 260°C. The TLM features improved PFA material, which allows use in applications requiring chemical resistance and can withstand fluids that need to be conducted at very high temperatures. It also comes in four different colours ? red, black, blue and translucent ? so customers can set differently coloured tubes in a visual way to help ease the maintenance and calibration works process, which is required periodically. What is more, we have extended the size and length variations so customers can select exactly what they need in 13 metric and 9 inch options. It can also be ordered in seven different lengths from 2 metres straight up to 100 metre rolls. Developed to be combined with our extensive specific Fittings Series, the addition of the TLM tube provides customers with a complete solution for their piping equipment needs in one single step.
We are pleased to unveil a new advanced flexible, heat and chemical resistant tubing that is chemically compatible with a wide range of fluids and can resist te... Learn more
TD
Machine builders requiring extra flexible, heat and chemical resistant tubing now have the answer with our new Series TD/TID tubing range. Developed specifically for use in restricted space applications, this soft multi-purpose fluoropolymer tubing achieves a 20% increase in flexibility when compared to our existing TL/TH tubing. Available in both metric and inch sizes of between 4 -12 mm and 1/8" ? 1/2" respectively, the tubing is made from denatured PTFE fluorine-based resin which provides high chemical and heat resistance up to + 260ºC. With Food Sanitation Approval (FDA), TD/TID is the perfect solution in Food and Packaging, Life Science, Semiconductor and Automotive industry applications.
Machine builders requiring extra flexible, heat and chemical resistant tubing now have the answer with our new Series TD/TID tubing range. Developed specificall... Learn more
TID
Machine builders requiring extra flexible, heat and chemical resistant tubing now have the answer with our new Series TD/TID tubing range. Developed specifically for use in restricted space applications, this soft multi-purpose fluoropolymer tubing achieves a 20% increase in flexibility when compared to our existing TL/TH tubing. Available in both metric and inch sizes of between 4 -12 mm and 1/8" ? 1/2" respectively, the tubing is made from denatured PTFE fluorine-based resin which provides high chemical and heat resistance up to + 260ºC. With Food Sanitation Approval (FDA), TD/TID is the perfect solution in Food and Packaging, Life Science, Semiconductor and Automotive industry applications.
Machine builders requiring extra flexible, heat and chemical resistant tubing now have the answer with our new Series TD/TID tubing range. Developed specificall... Learn more
TIH
Inch size, fluoropolymer tubing series TIH is available in 4 color variations (translucent, black, red, blue) and 11 size variations. Applicable fittings include high purity fluoropolymer fittings series LQ, and one-touch fittings series KQ2 and KJ. Applicable applications include food, medical care, semiconductor, automobile and general pneumatic piping.
Inch size, fluoropolymer tubing series TIH is available in 4 color variations (translucent, black, red, blue) and 11 size variations. Applicable fittings inc... Learn more