Выбранная продукция
×

Артикул

×

Каталог продукции

Non-contact vacuum pad

Бережная транспортировка

  • Handle different sizes, materials & shapes gently – High lifting force, up to 65 N. Suitable for thin, porous, air-permeable workpieces, with holes, or sensitive to suction traces
  • Reduce your costs – Important reduction on the ratio of air consumption to lift force
  • Choose the gripper that matches your needs – 3 type of body materials for different situations
  • Use it directly on food – FDA and EU1935-compliant rubber.

И многое другое

  • Bernoulli type construction and working principle:
    • Non contact gripper, mark-free
    • Reduced amplitude of the workpiece during gripping
    • Reduced rotation load.
  • Sizes Ø 20, Ø 30, Ø 40, Ø 60, Ø 80, Ø 100
  • Body material:
    • Aluminium
    • Resin
    • Stainless steel

Шаг 1

Выберите нужное исполнение

Чтобы изменить выбор, пожалуйста, сбросьте фильтры