- Home
- Products
- Electric Actuators
- Grippers
- Electric Gripper - LEH
Electric Actuators
Electric Gripper - LEH
Soft handling, gentle handling
- Hold the piece you want with 2 or 3 fingers – Strokes between 4 - 80 mm. Gripping force up to 180 N
- Never lose the position. Reduce machine start-up – Battery-less absolute encoder
- Fits the shape & keep the piece – Gripping check function. Griping force is maintained stopped or restarted.
Ve daha fazlası
- 2 and 3 finger grippers available
- Body size: 10, 16, 20, 25, 32 and 40 mm
- Open and close speed: up to 100 mm/s
- Griping force: up to 210 N (LEHZ), up to 180 N (LEHF) & up to 130 N (LEHS)
- Step motor type
- Encoder: incremental & battery-less absolute
- Compatible controllers: LECP1, LECPA and JXC#1.
Ürün seçimi
İhtiyacınız olan ürün çeşidini seçin.
Seçiminizi değiştirmek için lütfen Filtreleri Sıfırlayın
No results found for this product selection configuration
No unique results found for this product selection configuration