Magnetic Gripper for Collaborative Robots – MHM-X7400A

Performs optimally, where others don't

  • Suitable for use in collaborative robots – Magnetic gripper unit with integrated solenoid valve and speed adjustment mechanism
  • Reduce your set up time – Plug and Play configuration for inmediate use in a collaborative robot
  • Handle with reliability and safety – Holding force up to 200 N plus it guarantees grasping of the workpiece even when the air is shut off.

Flere egenskaber og funktioner

  • Compatible manufacturers: Universal Robots, OMRON Corporation, TECHMAN ROBOT Inc, Mitsubishi Electric Corporation, Yaskawa Electric Corporation and Fanuc Corporation
  • Integrated solenoid valve, speed adjustment mechanism, and auto switch
  • Operate by simply connecting 1 air supply tube and an electrical wiring M8 or M12 connector
  • Holding force can be adjusted
  • Compliant with ISO 9409-1-50-4-M6.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Series