Do you want to avoid spending too much time in looking at numerous catalogues, trying to understand graphics and/or completing calculations according to the suggested formulas?
If so, we have the solution for you. Effortlessly, in an easy way. As our electric actuators adapt to you, these selection tools adapt to your needs and finds you the optimal electric solution.
Just four simple steps to not only get concrete references for actuator and controller, but also to calculate its performance in different working conditions. Speed, work load, orientation and position, acceleration or deceleration rates are some of the parameters you can specify to reach the right SMC electric solution.
Finally you will obtain a summary of results with the product that meets your requirements, as well as its specifications and conditions, all in a comprehensive yet easy-to-read report.
As easy as it seems.
Electric actuators:
LEF: slide type
LEJ: high rigidity slide type
LEL: guide rod slide type
LEM: compact slide type
LEY: rod type
LEYG: guide rod type
LES: slide table compact type
LESH: slide table high rigidity type
LEPY: miniature rod type
LEPS: miniature slide table type
LER: rotary table
LEHZ: gripper 2-finger type
LEHZJ: gripper 2-finger type/Dust cover
LEHF: gripper 2-finger type/Long stroke
LEHS: gripper 3-ginger type
Notes:
- Auto switch, made to order and special specifications are excluded.
- Please request the RoHs certificate to the sales representative at the time of ordering.
The following browsers/versions are recommended for using the web version: