- HRSE: basic type, indoor use
- HRS: Standard type, indoor use
- HRS-R: Environmentally Resistant Type indoor use, electrical box: IP54
- HRS100/150: Standard type, outdoor installation IPX4
- HRS200: Inverter type, outdoor installation IPX4
- HRSH090: Inverter type, indoor use
- HRSH: Inverter type, outdoor installation IPX4
- HRR: Rack mount type, indoor use
- HRL: Dual Channel Thermo-chiller for Lasers(Indoor use)
- HRLE:Thermo-chiller Compact Dual/Basic Type for Lasers(Indoor use Electrical box IPX4)
Notes:
Exclude the special specifications and special product.
Although the series which have completed switchover to RoHS compliance (factory shipment base) indicate RoHS in the catalog, please request RoHS compliant product to the sales representative at time of order.