Product selection
×

Go to details
Part number

My account

×

Product catalogue

Finger Grippers

Soft handling, gentle handling

  • Hold the piece you want with 2 or 3 fingers – Strokes between 4 - 80 mm. Gripping force up to 180 N
  • Never lose the position. Reduce machine start-up – Battery-less absolute encoder
  • Fits the shape & keep the piece – Gripping check function. Griping force is maintained stopped or restarted.

And much more

  • 2 and 3 finger grippers available
  • Body size: 10, 16, 20, 25, 32 and 40 mm
  • Open and close speed: up to 100 mm/s
  • Griping force: up to 210 N (LEHZ), up to 180 N (LEHF) & up to 130 N (LEHS)
  • Step motor type
  • Encoder: incremental & battery-less absolute
  • Compatible controllers: LECP1, LECPA and JXC#1.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Body Size
Motor Size
Stroke
Dust Cover Type
Motor Cable Entry
Actuator Cable
Actuator Cable Length
Controller
I/O cabling for LEC controllers
Protocol
Suffix
Controller Mounting
I/O cabling for JXC Controllers & communication plug connector