Product selection
×

Go to details
Part number

My account

×

Product catalogue

Non F-Gas (CO2 Refrigerant), Standard Type Circulating Fluid Temperature Controller – HRSC

Efficient cooling with natural refrigerants, guaranteed reliability

  • Decrease administration time and costs – CO2 refrigerant (GWP=1) requires no import or usage quotas under the F-Gas Regulation
  • Non-flammable refrigerant allows for unrestricted transportation by air – CO2, unlike many alternative refrigerants, is non-flammable and not subject to air freight restrictions
  • Cut your energy costs – Inverter adapts power consumption to the work load
  • Optimise the quality of your process – Great temperature stability, up to ±0.1 °C.

And much more

  • Circulating Fluid Temperature Controller. Water or Air-cooled
  • Cooling capacity: From 1.3 to 11.5 kW (50 Hz)
  • Temperature stability: ±0.1 °C
  • Set temperature range:
    • HRSC012~090: 5 to 40 ºC (High temperature option for air-cooled 5-45 ºC)
    • HRSC100: 5 to 35 ºC.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Cooling Capacity
Cooling Method
Thread
Power Supply
High Ambient Temperature
Automatic fluid fill
Deionized Water Piping
High-pressure pump