Product selection
×

Go to details
Part number

My account

×

Product catalogue

Vacuum Gripper System – ZGS/ZGP

The complete and efficient palletising solution

  • Reduce installation and design time – Integration of all essential peripherals into a single unit
  • Enable robot downsize – Slim and lightweight design to optimise robot dimensions
  • Optimise application for maximum efficiency – Number of ejector assemblies can be selected depending on the required suction flow
  • Improve productivity – Efficient gripping of workpieces of different shapes and sizes.

And much more

  • Ejector assembly, foam, supply valve, release valve, and pressure switch are integrated into each ejector unit for immediate use simply by connecting an M8 connector and supplying air
    • Max. gripping force: 2144 N; Foam size: 400x240; Weight: 3.9 Kg
    • Max. gripping force: 880 N; Foam size: 300x180; Weight: 1.8 Kg
    • Max. gripping force: 440 N; Foam size: 200 x 120; Weight: 1.3 Kg
  • Mountable in industrial robots and collaborative robots: Universal Robots, OMRON/TECHMAN, FANUC and Yaskawa
  • Maintains grip in any orientation, regardless of contact area.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Compatible Robot
Supply Valve/Release Valve
Size
Cup Specifications
Pad Diameter
Number of Ejector Assemblies
Connector Cable for Compatible Robot
Pressure Switch Unit Specifications
Robot Mounting Flange
Air Pressure Supply (P) Port