Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

Vacuum Gripper System – ZGS/ZGP

The complete and efficient palletising solution

  • Reduce installation and design time – Integration of all essential peripherals into a single unit
  • Enable robot downsize – Slim and lightweight design to optimise robot dimensions
  • Optimise application for maximum efficiency – Number of ejector assemblies can be selected depending on the required suction flow
  • Improve productivity – Efficient gripping of workpieces of different shapes and sizes.

And much more

  • Ejector assembly, foam, supply valve, release valve, and pressure switch are integrated into each ejector unit for immediate use simply by connecting an M8 connector and supplying air
    • Max. gripping force: 2144 N; Foam size: 400x240; Weight: 3.9 Kg
    • Max. gripping force: 880 N; Foam size: 300x180; Weight: 1.8 Kg
    • Max. gripping force: 440 N; Foam size: 200 x 120; Weight: 1.3 Kg
  • Mountable in industrial robots and collaborative robots: Universal Robots, OMRON/TECHMAN, FANUC and Yaskawa
  • Maintains grip in any orientation, regardless of contact area.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection