Product selection
×

Go to details
Part number

My account

×

Product catalogue

ZSE20(F), Digital Pressure Switch, 3-Screen/3-Colour Display, Compound and Vacuum Pressure

  • 3-Screen Display High-Precision Digital Pressure Switch.
  • 1 output.
  • Applicable fluid: Air, Non-corrosive gas, Non-flammable gas.
  • Pressure range: -101 to 100 kPa.
  • Repeatability: ±0.2 % F.S.
  • Response time: 1.5 ms or less.
  • Consumption: 25mA or less.
  • e-CON connector, rear wiring type.

Configure your product

 
Rated Pressure Range
Output Specifications
Unit Specification
Piping Specification
Lead Wire
Mounting
Operation Manual