All about
Explore More
Do you need help with your product selection?
Easy setup, low weight and improved operational reliability with SMC’s wireless system
Help & Support
Manuals & downloads
Resources
Know SMC
Our commitments
News & Events
Ionizers
Download the ionizers Expert Report and learn more about our static control solutions
Having static electricity control measures implemented is quite important in an industrial environment. Static electricity is the result of an imbalance between negative and positive charges in an object. These charges can build up on the surface of an object until they find a way to be released or discharged, and with the appropriate control, can help to improve the results of the productive process.
The presence of static is more usual than it seems, and a good industrial static elimination process can help to reduce undesired effects such as product rejection, jolts to the workers, faulty packaging and impurities, or can enhance your production capabilities by charging the components to modify their behaviour with other pieces.
Discover SMC's innovative products and see the gain.
Find out which products can help you optimise your productivity, reduce downtime and create a safe working environment with our specifically designed static control solutions.
Oops. If you want to see our video, you need to consent to the use of cookies. Simply click on the cookies setting and enjoy our Expertise in action.
Processes involving the transport and handling of plastics and polymers are very prone to suffering static problems. Good static electricity control measures, such as ionizer bars or fan, can avoid production stoppages and help to improve the cycle time, as, for example, in a line where bottles clog the conveyor due to the static charges, rendering the process unstable.
Electronic parts and semiconductors need good control of static electricity to prevent ESD (Electrostatic discharge). Uncontrolled ESD can have a damaging effect on sensitive devices, resulting in lost production and poor-quality products with shortened lifetime. The right choice of static eliminator ionizers is crucial e.g., for wafer processing: By installing ionizers with excellent balance and silicon emitters, dangerous charges can be eliminated, thus leading to a high-performance process and reduction of waste.
Static electricity control
Static electricity measuring and detecting
Other antistatic products
IZT44/45 Series
Ideal solution for confined spaces and short-range applications, with separate power supply and controller. Compatible with IO-Link controller
IZS51 Series
Compact and flat profile design, with optional integrated valve and IO-Link communication for a complete solution
IZS40/41/42 Series
All-in-one solution for flat or remote surfaces
IZT40/41/42 Series IO-link communication and a separate controller, suitable for flat or remote surfaces
IZT43 Series
Focused static control with the advantages of IO-link communication and separate controller
IZN10E Series
Direct the static control flow to a specific area with an all-in-one solution
IZF10/21/31 Series
Control static in places where there is no air supply available
IZG10 Series
Rapid static neutralisation with directly controlled blowing
ZVB Series
Integrates static neutralisation, dust removal and dust collection in a single box
IZD10 Series
Small & easy-to-mount sensor for continuous remote control
IZH10 Series
Portable sensor: easily check static wherever you want
IZE11 Series
Monitor the static electricity parameters
KA Series
Avoid static generation in the product with special antistatic soft nylon
TAU Series
Prevent static generation with conductive polyurethane tubing
AS-X260 Series
Ask our experts
ZP, ZP2, ZP3 Series
Reduce static when handling materials and parts
TAS Series
Prevent static generation with conductive nylon tubing
Fill in the form below and you will get the technical paper directly in your inbox.
(*) Mandatory fields