Product selection
×

Go to details
Part number

My account

×

Product catalogue

Soft Start-up Valve - AV-A

Smooth in your consumption

  • Prevent accidents caused by uncontrolled movements or inadvertent air supply problems - Soft start-up function and optional lockout mechanism
  • Connect it to your FRL unit - Modular connection type
  • Lower your consumption - Very reduced power consumption: 0.35 W
  • Prevent air leakage - No air flow when the main valve is switched.

And much more

  • Flow rate up to 11908 l/min (ANR)
  • Optional built-in silencer
  • Operating pressure range: 0.2 to 1.0 MPa
  • IP65 enclosure.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection