Digital Flow Switch for Water - PF3W

Predict your line problems easily

  • Improve machine availability – Compatibility with temperature sensor, flow adjustment valve & IO-Link assists in anticipating any complication in your line
  • Get more information at a glance – 3-colour/2-screen display
  • Enjoy IO-Link advantages with SMC – Your one supplier for your automation needs.

Flere egenskaber og funktioner

  • Applicable fluid: Water, Ethylene glycol aqueous solution, Deionized water and diverse Chemical liquids
  • Integrated display: 3-colour/2-screen display
  • Built-in temperature sensor
  • Manifold mounting available
  • Rated flow ranges: from 0.5 to 250 l/min.

Produktudvalg

Trin 1: Vælg den produktvariant, du har brug for:

Reset filtre og vælg andre produktegenskaber for at konfigurere en anden variant.

Trin 2: Konfiguration

 
Rated Flow Range
Flow Adjustment Valve
Thread Type
Port Size
Output Specification
Temperature Sensor
Lead Wire
Integrated display/Unit specification
Bracket
Calibration Certificate
Made to Order