SS5V2-10S6, Serial Transmission (Fieldbus System): EX600 integrated-type (I/O)

  • Tie rod base EX600 type manifold for SV2000 valves
  • Serial wiring with input/output unit
  • IP67 protection
  • Digital input/output: Max. 144 inputs/144 outputs
  • Maximum 20 stations available as standard
  • Optional DIN rail mount
  • 6 port sizes available.

Konfigurer dit produkt

 
Enclosure
SI Unit
End Plate Type
SI Unit COM
I/O Unit Stations
Valve Stations
P, E Port Location
Pilot Type
A, B Port Size
Mounting