VV5Q21-S, Serial Transmission: EX120/124 integrated-type (for output)

  • Base mounted plug-in type manifold for VQ2*0* valve
  • Serial interface (SI) type
  • Maximum 16 stations available as standard
  • 12 port sizes available
  • Optional DIN rail mount
  • Optional IP65 enclosure

Konfigurer dit produkt

 
Stations
Port Size
SI Unit
Back Pressure Check
DIN Rail Mounting
Special Wiring Specification
Name Plate
External Pilot
Built-in Silencer
Dust-tight, Water-jet-proof (IP65)
Dust proof style
Q