ZR, Large Flow Vacuum Unit - Ejector Type

  • Large size vacuum unit
  • Nozzle diameters: 1mm, 1.3mm, 1.5mm, 1.8mm, 2.0mm
  • Various valve types
  • Air operated or various voltages
  • Various lead wire lengths

Konfigurer dit produkt

 
Nozzle Diameter
Vacuum Pressure
Exhaust
Valve
Voltage
Lead Wire 1
Surge Suppressor
Manual Override
Switch for Suction Filter
Output Specifications
Unit Specifications
Lead Wire 2
Option
Q