Product selection
×

Go to details
Part number

My account

×

Product catalogue

Slider type, ball screw (24 VDC) - LE(K)FS, LE2FS, LEFSW, (25A/11-)LEFS, (11-)LEFG

Your everyday transfer solution for high loads

  • Transfer & position whatever the needs – Ball screw drive, the best for high loads and repeatable accurate positioning.
  • Speed and ease your start-up and restarting – Battery-less type with absolute encoder allows restart from the last position.
  • Boost your productivity – High-performance controller. Maximum speed of 1500 mm/s and maximum acceleration of 10000 mm/s².
  • Integrate seamlessly, operate effortlessly – Compatible with manifold controller, up to 16 axes. Automatic actuator detection.
  • Accommodate it in any location – Variety of models to suit clean rooms, secondary battery manufacturing environments or IP65 enclosure rating needs.

And much more

  • Body size: 16, 25, 32, 40
  • Stroke: 50 to 1200 mm
  • Compatible encoders: battery-less absolute, incremental
  • Step or servo motor
  • Available variations for non-standard environments: secondary batteries manufacturing, clean room
  • Horizontal/Vertical work load: up to 80/40 kg.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Size
Motor Mounting Position
Motor Type
Lead
Stroke
Motor Option
Grease Application
Actuator Cable Type, Length
Controller
Controller Mounting
I/O Cable