Product selection
×

Go to details
Part number

My account

×

MGPK, Compact Guide Cylinder | SMC Europe
Product catalogue

Compact Guide Cylinder - MGPK

Space efficient rigidity

  • Optimise your space - Compact and lightweigh design
  • Achieve high performance and rigidity - ±0.03° of non-rotating accuracy
  • Get high degree of mounting and design flexibility - Variety of port locations and mounting options can be selected.

And much more

  • Bore sizes (mm): 16, 32
  • Strokes up to 200 mm
  • Top and side ported available
  • 4 types of mounting are possible: Top, bottom, T-slot bottom and rear mounting
  • Plate material is selectable: carbon steel or aluminium
  • Auto switches can be mounted on 2 surfaces.
MGPK, Compact Guide Cylinder | SMC Europe

Configure your product

 
Plate Material
Bore Size
Port Thread Type
Stroke
  []
Piping Port Location
Auto Switch
Lead Wire Length
Number of Auto Switches