Product selection
×

Go to details
Part number

My account

×

Product catalogue

Pilot Check Valve, Compact Type – AKP

To enable you to make temporary intermediate stops

  • Construct a safety circuit – With residual pressure release function as an option
  • Fit it anywhere – As small as 15.1 mm high for the horizontal type and 14.2 mm wide for the vertical type
  • Get versatility and flexibility in design and mounting – Vertical or horizontal and elbow or universal types can be selected.

And much more

  • Port Size: M5, 10-32UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 8 mm and Ø 5/32" to Ø 5/16"
  • Operating Pressure Range: 0.1 to 0.7 MPa.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection