Product selection
×

Go to details
Part number

My account

×

Product catalogue

25A-MHW2, Air Gripper, 180° Angular, Rack & Pinion Style

  • Compatible with battery manufacturing
  • Maximum gripping moment 8.27 Nm at 0.5 MPa
  • Finger opening angle from -6° to 180°
  • Double acting
  • Repeatability: ±0.2 mm
  • Max. operating frequency: 60 c.p.m.

Configure your product

 
Bore Size
Thread Type
Finger Option
Auto Switch
Lead Wire or Prewired Connector
Number