Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

25A-MHW2, Gripdon, 180 ° vinkelöppnande, kuggstångstyp

  • Compatible with battery manufacturing
  • Maximum gripping moment 8.27 Nm at 0.5 MPa
  • Finger opening angle from -6° to 180°
  • Double acting
  • Repeatability: ±0.2 mm
  • Max. operating frequency: 60 c.p.m.

Configure your product

 
Storlek
Gänga
Finger Option
Givare
Lead Wire or Prewired Connector
Number