Product selection
×

Go to details
Part number

My account

×

Product catalogue

Integrated Controller

Guided push e-Actuator. Just easy. Extra support.

  • Connect it, start it up and control it easily – Electric actuator and controller, all in one. Complete setup in just three steps. Easy on/off operation.
  • Battery-less absolute encoder – Restart from the last position. High performance.
  • Lower your CO2 emissions – Motor optimisation with reduced heat generation and power consumption.
  • Reduce maintenance while improving performance – M12 connectors. Only three cables needed.

And much more

  • Body size: 16, 25, 32
  • Stroke: 30 to 300 mm
  • Compatible encoders: battery-less absolute
  • Step motor
  • Workload: up to 100 kg.

Configure your product

 
Size
Bearing Type
Motor Mounting Position
Motor Type
Lead
Stroke
Motor Option
Controller Position
Parallel Input