Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Slider type, ball screw (24 VDC) - LE(K)FS, (25A/11-)LEFS, (11-)LEFG

Your everyday transfer solution for high loads

  • Transfer & position whatever the needs – Ball screw drive, the best for high loads and repeatable accurate positioning
  • Speed and ease your start-up and restarting – Battery-less type with absolute encoder allows restart from the last position
  • Boost your productivity – High-performance controller. Maximum speed of 1500 mm/s and maximum acceleration of 10000 mm/s²
  • Accommodate it in any location – Variety of models to suit clean rooms or secondary battery manufacturing environments.

I još puno više

  • Body size: 16, 25, 32, 40
  • Stroke: 50 to 1200 mm
  • Compatible encoders: battery-less absolute, incremental.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Series
Accuracy
Size
Motor Mounting Position
Motor Type
Lead Screw
Stroke
Motor Option
Positioning Pin Hole          
Actuator Cable Type
Actuator Cable Length
Controller/Driver Type
I/O Cable, Communication Plug
Protocol
Suffix
Controller/Driver Mounting
Option/JXC Cable Length