Our new ZSE10(F)/ISE10 pressure switches really do fit the bill when lack of available machine space is an issue. Designed specifically with space savings in mind, and measuring only 9.8 mm width, they offer similar performance to our popular ZSE30A/ISE30A models but require around 50% less mounting space. Further features of these switches include a copy function where the setting of the master sensor can be copied on up to 10 slave sensors simultaneously resulting in reduced setting time and human setting errors. Also, all settings can be protected against unwanted manipulation using the switch's password setting function and with their improved multi –angle direction visibility; vacuum suction and pressure checks can be made at a glance. Available in direct, panel and DIN rail mounting options and with side or rear piping directions, these digital pressure switches really lend themselves to multiple switch applications when panel space is restricted. And in keeping with our commitment to help save energy, these switches are also extremely energy efficient as they consume around 20% less power thanks to their in-built power saving function.
Series ZSE30A is a high-precision, 2-color display digital pressure switch for vacuum. It has raised rubber button controls that are clearly set apart, simple to operate and soft to the touch. Plug in type connectors take the burden out of wiring work and maintenance. Four different display settings are available.
Based on our successful ZSE/ISE 40 Series, our new high precision digital pressure switch, Series ZSE40 A(F) / ISE40A, with dual colour display, offers even more high performance features. Now available with either NPN or PNP dual open collector outputs, or with the addition of an additional analogue output (voltage or current), the sensors improved copy function also allows you to simultaneously set up to 10 slave monitors whilst setting the master. With a simple to follow three step setting process and the addition of a password setting function, potential errors, lengthy setting time and unwanted manipulation are kept to an absolute minimum. Further features of the CE, UL/CSA and RoHS compliant ZSE40 A(F) / ISE40A include a power saving function, which reduces energy consumption by up to 20%, various piping options and direct or panel mounting capabilities.
To compliment and extend the existing SMC Digital Pressure Switch ranges, we are pleased to unveil our new Series ZSE/ISE 80 which has been specifically designed for use with a wide range of fluids thanks to its improved, corrosions resistant stainless steel, wetted part construction. Pressure ranges can easily be monitored via its dual colour display either in Vacuum (-0.1 to 0 MPa), Compound (-0.1 to +0.1MPa) or Positive (-0.1 kPa to +1 MPa, -0.1 kPa to +2 MPa) regimes, dependant on its application, and with the option of an analogue current output, this new switch makes remote location mounting a perfect selection.
Series PSE digital pressure switches allow pressure to be controlled from a remote location. Series PSE540 is compact and lightweight, allowing the sensor to be mounted where needed. The use of stainless steel 316L for all wetted parts allows the PSE560 pressure sensor to be used in a wide variety of gas and fluid applications.
The air checker, PS1 series, electronic pressure switch is available for positive pressure and for vacuum. PS1 is extremely compact and lightweight. Dimensions are 13W X 10H X 30L (mm) for standard type without connection part. A 2-wire switch is applicable to either NPN or PNP output.
The ZSM1 series diaphragm type vacuum switch is available in a solid state non-contact or a reed type design. The ZSM1 has a response time of 100 ms. It is lightweight, compact and has a long life. The ZSM1 has a standard shield plate that prevents external interference.
The ZSE1 series is a compact, vacuum pressure switch available in a single setting with hysteresis adjustment, a double setting/ double output type or an analog output type with hysteresis adjustment. The ZSE1 is lightweight and the optional plug-in connector makes wiring easy and simple.
The ZSE2 series is a compact, pressure switch (for vacuum pressure) and can be integrated with ZX or ZR vacuum systems. The ZSE2 series pressure switch has a quick response time of 10mS and the plug connector option makes wiring easy and simple.
This product is being discontinued and will be replaced.
The ZSE3 series is a digital pressure switch (for vacuum pressure) with LCD readout for general pneumatics purposes. The ZSE3 digital pressure switch allows the calibration of two independent outputs. Modular version can be integrated with ZX system.