
Suitable for low flow rate and low pressure filtration, the FGD industrial filter series can be used with a wide range of fluids. Two models, the FGDE and FGDF have antistatic specifications. Available with a variety of element types.
Suitable for large flow rate filtration with low pressure drop, the FGF industrial bag filter series can be used for a wide range of applications.
FH series suction filters are compact and lightweight. Designed with an aluminum casted housing. Element can be replaced by simply opening the cover to detach the element without touching the pipes. The filter can be fitted with a differential pressure indicator which senses when the element is becoming dirty, facilitating maintenance and helping to avoid pump damage such as cavitations. The FHG series suction guard was designed to prevent collected dust from falling into the tank. Since all dust is eliminated during trial operation, it is not necessary to replace flushing oil. Options include differential pressure indicator, differential pressure indication switch, air breezer, and cap.
A low maintenance filter, series FN1 eliminates the need for element replacement. SMC's unique element construction is composed of a series of grooved filter plates and wave washers placed one above the other. When compressed, the gaps between the filter plates and wave washers filter foreign matter. When decompressed, the element widens the gap between the filter plates and wave washers, allowing dust and foreign particles caught between the plates to be washed away. The gaps between the filter plates are equally maintained by the wave washers to allow stable back-flush operation.
Quick change filter series FQ1 requires no tools for replacement of the element. Element replacement, including removing liquid, can be accomplished in less than 2 minutes. Element sizes include 125mm, 250mm and 500mm. Materials include PP, cotton, SUS304 (epoxy resin) and SUS316 (nickel solder). Other elements are available as made-to-order.