Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

FRL Combination Units − AC-D

Uniformity in your air treatment

  • Match the air standardisation requirements - Air purity classes certified against ISO8573-1:2010
  • Prevent accumulation of dust and foreign matter - Clean design with uniform appearance
  • Guarantee durability and easy maintenance - Double-layer, transparent polycarbonate bowl
  • Adjust the pressure easily - Ergonomic handle and transparent open/close window for built-in square type pressure gauge.

I još puno više

  • Port sizes 1/8, 1/4, 3/8, 1/2, 3/4 and 1
  • Modular, compact and lightweight
  • Integrated and other selectable pressure gauges
  • Many attachments available.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Body Size
Thread
Port
Float type auto drain
Pressure gauge /Digital pressure switch
Residual Pressure Relief 3 Port Valve
Set Pressure          
Bowl type +Drain Cock for Lubricator
Filter Regulator Drain Port
Exhaust Mechanism
Flow direction
Drain Cock w/Barb Fitting
Pressure Units