Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Micro Mist Separator - AMD

Find the right filtration

  • Avoid operational failure, rust, and service life reduction with the right air quality – Air purity class certified against ISO 8573
  • Reduce component amount and save space - AFF filter incorporates water separator function
  • Ease your maintenance labours – Transparent, double layer bowl guard plus no tools required for maintenance
  • Save energy and reduce costs - Increased air flow capacity due to reduced pressure drop.

I još puno više

  • Nominal filtration rating 0.01 µm
  • Port size: 1/8, 1/4, 3/8, 3/4, 1, 1 1/2, 2
  • Available variations for non-standard environments: Food Manufacturing Industry
  • With element service indicator.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir