Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Activated Carbon Filter - AMK-D

Find the right filtration

  • Avoid operational failure, rust, and service life reduction with the right air quality – Air purity class certified against ISO 8573
  • Ease your maintenance labours – Transparent, double layer bowl guard plus no tools required for maintenance
  • Save energy and reduce costs - Increased air flow capacity due to reduced pressure drop.

I još puno više

  • Oil concentration on the outlet side: Max. 0.003 mg/m³
  • Port size: 1/8, 1/4, 3/8, 3/4, 1
  • Available variations for non-standard environments: Food Manufacturing Industry
  • Maximum flow rate up to 3700 l/min (ANR).

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Size
Thread Type
Port Size
Mounting
Bowl
Flow Direction
Pressure Unit