Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

ARM

Gather your regulation

  • Centralise the pressure regulators – Up to 10 stations in the same manifold
  • Adapt it to each application – Customisable handle position, pipe direction, number of stations and more
  • Save space – As small as 14 mm pitch.

I još puno više

  • Individual or common supply
  • Different mounting options: DIN rail, direct mounting, bracket, panel…
  • Single units available
  • Customisable pressure display and supply block.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Handle Position
Piping
Stations
Fitting
Accessory
Option
Unit
Digital Pressure Switch Output Specifications