Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Standard Cylinder ISO 6432 C85

ISO means Service with SMC

  • Get the qualified assistance you need – Personalised and prompt advice from our experts
  • Put it to work the soonest – Produced & Stocked in Europe
  • Let the cylinder adapt to your application – Up to 30 rod end modifications available.

I još puno više

  • Conforms to ISO 6432 and CETOP RP52P
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Standard strokes up to 300 mm
  • Available variations for non-standard environments: ATEX, secondary batteries manufacturing
  • Auto switch capable.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Magnet
Mounting
Bore Size
Stroke
  []
Mounting Bracket
Accessory
Auto Switch Mounting Type
Auto Switch
Lead Wire or Prewired Connector
Number