Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

CK1-Z1

Adaptative clamping

  • Adjust easily your clamping movement – Integrated speed controller valves and air cushion
  • Get design flexibility – Switch mounting rod and piping port are mountable in three orientations
  • Control precisely your process – Standard and magnetic field resistant autoswitcH can be mounted.

I još puno više

  • Bore sizes (mm): 40, 50, 63
  • Integrated speed controller valves
  • Air cushion in the unclamped side
  • Switch mounting rod and piping port are mountable in three orientations
  • 3 types of clevis widths: 12.5 mm, 16.5 mm, 19.5 mm.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir