Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Compact Compressor − CRP

Compress all your problems

  • Generate positive or negative pressure for your application ? Supplies compressed air in an environment with no air source
  • Enhance your machine's performance ? Compact and lightweight design to allow installation in moving robots
  • Forget about daily maintenance ? Oil-free reciprocating compressor
  • Install it in quiet areas ? As low as 55 dB.

I još puno više

  • Electric compressor or vacuum pump on the same device:
    • Max. Discharge pressure: 0.55 MPa
    • Max. Vacuum pressure: -70 kPa
    • Flow rate: 10 l/min.
  • Compact and lightweight solution:
    • W154 mm x H134 mm x D100 mm
    • 3.5 Kg.
  • Controller with alarm functions to check for trouble in the functioning of the machine
  • Usable in continous operation.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Controller Mounting
Silencer for Inlet Port
High-precision Digital Pressure Switch
Check Valve with One-touch Fitting for Exhausting Residual Pressure
3-Port Solenoid Valve for Exhausting Residual Pressure