Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Programless Controllers - LECP1/LECP2

Connect & Get going

  • Avoid programming – No software, no PC, no teaching box needed
  • Easy to operate – 14 points positioning
  • Obtain an in situ speed and acceleration regulation – 16-level adjustment via switches
  • Configure it according to your needs – 3-level pushing and holding force adjustment.

I još puno više

  • Controller type: step motor
  • Compatible encoder: incremental
  • Up to 6 inputs/outputs
  • LECP1-XB182: Valid for jog operations.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Parallel I/O Type
I/O Cable Length
Option
Actuator or Gripper
Table Accuracy
Body Size
Bearing Type
Motor Mounting Position
Type
Motor size
Max. rotating torque (Nm)
Lead
Lead screw type
Stroke
Rotation angle
Made to Order