Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Dual rod cylinder – CXS2

Double your potential

  • Move high loads precisely – Double- rod construction ensures a force of up to 1126 N and non-rotating accuracy of ±0.1°
  • Adapt it to your application requirements – Strokes up to 200 mm and easily adjustable by tightening the hexagon nut
  • Achieve greater mounting and design flexibility – Cylinder body and workpiece can be easily mounted from different directions. 4 directions for mounting the cylinder body and 3 directions for mounting the workpiece.

I još puno više

  • Bore sizes (mm): 6, 10, 16, 20, 25, 32
  • Strokes up to 200 mm
  • Maximum piston speed 800 m/s
  • Rubber bumper cushion
  • Available variations for non-standard environments: Food Manufacturing Industry
  • 4 mounting directions: Bottom fixing, top fixing, side fixing.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Bearing
Bore Size
Thread
Stroke
Davači signala
Lead Wire or Prewired Connector
Number